System Plast Optional Hardware Kit; Series: VG-205 - VG-205-HDW-03-S38
Part #:VG-205-HDW-03-S38
Catalog #:VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Hardware Assembly for VG-205 Brackets,~Stainless Steel | Type: | Optional Hardware Kit |
| Material: | Stainless Steel | Fastener: | 0.375 |
| Measurement System: | Imperial | Component Series: | VG-205 |
| Product Type: | Bracket (Hardware) | Thread (in): | 0.375 in |
| Product Group: | Side Guide Brackets and Accessories | Straight/Swivel: | Straight |
| Base Diameter (in): | 0 in | Product Line: | Conveying Components |
General Specifications
| UPC: | 787405171206 | Weight: | 0.08 LB |

