System Plast Polyamide Rail Clamp and Stainless Steel Rod- Combination- 3.5" - VG-031-12-35
Part #:VG-031-12-35
Catalog #:VG-031-12-35
KEY FEATURES
- Polyamide clamp with stainless steel rod, nickel plated brass and stainless steel fasteners.
- Rail clamp and metal rod combination.
- Double bolt clamp with increased grip strength.
- Clamp is molded onto 1/2 inch O.D. stainless steel tube, for a cost effective way to provide strong rail support.
- Special hardware keeps jaws assembled during rail attachment.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Rail Clamp and Metal Rod Combination | Material: | POLYAMIDE |
| Product Type: | Rail Clamp (Double) | Measurement System: | Universal |
| Height (in): | 1 in | Component Series: | VG-031 |
| Product Group: | Side Guide Solutions | Length (in): | 4.5 in |
| Width (in): | 1.35 in | Product Line: | Conveying Components |
| Rail Centers (in): | Single Rail in | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405039766 | Weight: | 0.15 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 3.45 IN |
| Packaged Height: | 1.55 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

