System Plast Polyamide Rail Clamp and Stainless Steel Rod- Combination 3.5" - VG-032-12-35
Part #:VG-032-12-35
Catalog #:VG-032-12-35
KEY FEATURES
- Polyamide clamp with stainless steel rod, nickel plated brass and stainless steel fasteners.
- Clamp and metal rod combination for round rod.
- Double bolt clamp with increased grip strength.
- Clamp is molded onto 1/2 inch O.D. stainless steel tube, for a cost effective way to provide strong rail support.
- Special hardware keeps jaws assembled during rail attachment.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Clamp and Metal Rod Combination for Round Rod | Material: | POLYAMIDE |
| Rail Centers (in): | Single Rail in | Product Type: | Rail Clamp (Single) |
| Product Group: | Side Guide Solutions | Component Series: | VG-032 |
| Width (in): | 1.35 in | Height (in): | 0.9 in |
| Product Line: | Conveying Components | Length (in): | 4.5 in |
| Measurement System: | Universal | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405040700 | Weight: | 0.15 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.10 IN | HTC: | 3926.90.9995 |
| Country of Origin: | Mexico |

