System Plast Post Bracket; Series: VG-211, for Rod dia: 0.75-in - VG-211-3-35-58
Part #:VG-211-3-35-58
Catalog #:VG-211-3-35-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Post Bracket | Height (in): | 3.5 in |
| Straight/Swivel: | Swivel | Product Group: | Side Guide Brackets and Accessories |
| Base Diameter (in): | 0 in | Product Line: | Conveying Components |
| Product Type: | Bracket (Post) | Measurement System: | Universal |
| Pilot Hole (in): | 0.625 in | Version: | STAINLESS POST BRKT 3/8" HDW, 3.5" HT, 5/8" PILOT |
| Component Series: | VG-211 | Material: | Stainless Steel |
| Rod Center to Top of Slot: | 3.5 | Tube Diameter (in): | 1.32 in |
| Tab/Hardware Size (in): | 0.38 in | Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405172814 | Weight: | 0.51 LB |

