System Plast Rail: 0.67"W X 0.55"H X 120"L Stainless Steel - VG-SPM-10
Part #:VG-SPM-10
Catalog #:VG-SPM-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Product Materials/Thickness: | Stainless Steel/14 ga. |
| Product Type: | Rectangular | Profile: | Rail |
| Width (mm): | 17 mm | Material: | Stainless Steel |
| Color: | Stainless Steel | Height (mm): | 14 mm |
| Minimum Bend Radius: | 6 | Width (in): | 0.67 in |
| Length (in): | 120 in | Product Group: | Profiles |
| Height (in): | 0.55 in | Product Line: | Guide Products |
| Measurement System: | Imperial | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405467361 | Weight: | 0.30 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.55 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

