System Plast Rail: 0.67"W X 0.55"H X 144"L Stainless Steel - VG-SPM-12
Part #:VG-SPM-12
Catalog #:VG-SPM-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Width (in): | 0.67 in |
| Product Type: | Rectangular | Height (in): | 0.55 in |
| Length (in): | 144 in | Minimum Bend Radius: | 6 |
| Product Group: | Profiles | Height (mm): | 14 mm |
| Measurement System: | Imperial | Profile: | Rail |
| Product Materials/Thickness: | Stainless Steel/14 ga. | Product Line: | Guide Products |
| Material: | Stainless Steel | Width (mm): | 17 mm |
| Color: | Stainless Steel | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405467378 | Weight: | 0.30 LB |
| Packaged Width: | 0.67 IN | Packaged Height: | 0.55 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

