System Plast Rail: 0.67"W X 0.55"H X 48"L Stainless Steel - VG-SPM-4
Part #:VG-SPM-4
Catalog #:VG-SPM-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Product Type: | Rectangular |
| Product Group: | Profiles | Minimum Bend Radius: | 6 |
| Height (mm): | 14 mm | Height (in): | 0.55 in |
| Profile: | Rail | Length (in): | 48 in |
| Product Materials/Thickness: | Stainless Steel/14 ga. | Material: | Stainless Steel |
| Width (mm): | 17 mm | Color: | Stainless Steel |
| Width (in): | 0.67 in | Product Line: | Guide Products |
| Measurement System: | Imperial | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405467323 | Weight: | 0.30 LB |
| Packaged Width: | 0.67 IN | Packaged Height: | 0.55 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

