System Plast Rail: 0.67"W X 0.55"H X 96"L Stainless Steel - VG-SPM-8
Part #:VG-SPM-8
Catalog #:VG-SPM-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Width (mm): | 17 mm |
| Measurement System: | Imperial | Minimum Bend Radius: | 6 |
| Product Line: | Guide Products | Material: | Stainless Steel |
| Product Type: | Rectangular | Length (in): | 96 in |
| Color: | Stainless Steel | Product Group: | Profiles |
| Product Materials/Thickness: | Stainless Steel/14 ga. | Width (in): | 0.67 in |
| Height (in): | 0.55 in | Profile: | Rail |
| Height (mm): | 14 mm | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405467354 | Weight: | 0.30 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.55 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

