System Plast Rail: 1.5"W X 0.5"H X 240"L Stainless Steel - VG-S5015-20
Part #:VG-S5015-20
Catalog #:VG-S5015-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Materials/Thickness: | Stainless Steel/15 ga. | Profile: | Rail |
| Product Type: | Rectangular | Width (in): | 1.5 in |
| Height (in): | 0.5 in | Product Line: | Guide Products |
| Product Group: | Profiles | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
| Measurement System: | Imperial | Sides Height (in): | 0.5 in |
| Minimum Bend Radius: | 20 | Length (in): | 240 in |
| Width (mm): | 38.1 mm | Height (mm): | 12.7 mm |
| Material: | Stainless Steel | Color: | Stainless Steel |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405460867 | Weight: | 0.53 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.50 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

