System Plast Rail: 1.57"W X 0.39"H X 120"L Stainless Steel - VG-S1040M-10
Part #:19079
Catalog #:VG-S1040M-10
KEY FEATURES
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Materials/Thickness: | Stainless Steel/16 ga. | Material: | Stainless Steel |
| Minimum Bend Radius: | 18 | Width (mm): | 39.9 mm |
| Profile: | Rail | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
| Measurement System: | Metric | Height (in): | 0.39 in |
| Height (mm): | 9.9 mm | Color: | Stainless Steel |
| Sides Height (in): | 0.39 in | Product Line: | Guide Products |
| Product Group: | Profiles | Width (in): | 1.57 in |
| Product Type: | Rectangular | Length (in): | 118 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405162938 | Weight: | 0.82 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 0.39 IN | HTC: | 7222.40.3085 |
| Country of Origin: | United States of America |

