System Plast Rail Cover: 1.58"W X 0.4"H X 120"L Dark Grey Nolu-SR - AA1909178
Part #:AA1909178
Catalog #:AA1909178
KEY FEATURES
- Nolu-S is a proprietary blend of UHMW-PE and solid lubricants.
- Maintains good wear characteristics while significantly reducing coeffiecients of friction compared to standard UHMW.
- Unique self lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry running speeds.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- High wear resistance and impact strength
- Minimizes product pulsation on conveyors
- FDA and USDA compliant material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Dark Grey | Wear Surface Thickness (in): | 0.157 in |
| Material: | Nolu-SR | Width (in): | 1.575 in |
| Length (ft): | 10 ft | Profile: | Rail Cover |
| Product Type: | Rectangular | Width (mm): | 40 mm |
| Measurement System: | Imperial | Product Group: | Profiles |
| Product Line: | Guide Products |
General Specifications
| UPC: | 726166559212 | Weight: | 1.44 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.58 IN |
| Packaged Height: | 0.40 IN | HTC: | 3916.10.0000 |
| Country of Origin: | United States of America |

