System Plast Rail Splice Clamp, Stainless Steel, 3" - VG-113-03
Part #:VG-113-03
Catalog #:VG-113-03
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | 5/16 | Material: | Stainless Steel |
| Duty Type: | Heavy | Series: | VG-113 |
| Height (in): | 1.07 in | Width (in): | 0.57 in |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Base Diameter (in): | 0 in | Length (in): | 3 in |
| Product Type: | Rail Clamp (Splice) | Component Series: | VG-113 |
| Measurement System: | Universal |
General Specifications
| UPC: | 787405068452 | Weight: | 0.25 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.09 IN |

