System Plast Rail Splice Clamp, Stainless Steel, 4" - VG-118-04
Part #:VG-118-04
Catalog #:VG-118-04
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Duty Type: | Heavy | Material: | Stainless Steel |
| Series: | VG-118 | Product Type: | Rail Clamp (Splice) |
| Measurement System: | Imperial | Height (in): | 0.85 in |
| Thread (in): | 5/16-18 in | Product Line: | Conveying Components |
| Width (in): | 0.53 in | Length (in): | 4 in |
| Base Diameter (in): | 0 in | Bolt Length (in): | 0.64 in |
| Product Group: | Side Guide Solutions | Component Series: | VG-118 |
| Lock Nut: | 5/16-18 |
General Specifications
| UPC: | 787405074248 | Weight: | 0.28 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 6.05 IN |
| Packaged Height: | 2.05 IN |

