System Plast Rail Splice Clamp, Stainless Steel, 6" - VG-113-06
Part #:VG-113-06
Catalog #:VG-113-06
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Duty Type: | Heavy | Fastener: | 5/16 |
| Series: | VG-113 | Material: | Stainless Steel |
| Base Diameter (in): | 0 in | Product Line: | Conveying Components |
| Length (in): | 6 in | Height (in): | 1.07 in |
| Width (in): | 0.57 in | Component Series: | VG-113 |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Product Type: | Rail Clamp (Splice) |
General Specifications
| UPC: | 787405068476 | Weight: | 0.46 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.09 IN |

