System Plast Rail Splice Clamp, Stainless Steel, 8" - VG-118-08
Part #:VG-118-08
Catalog #:VG-118-08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-118 | Material: | Stainless Steel |
| Duty Type: | Heavy | Product Line: | Conveying Components |
| Base Diameter (in): | 0 in | Measurement System: | Imperial |
| Height (in): | 0.85 in | Component Series: | VG-118 |
| Product Group: | Side Guide Solutions | Bolt Length (in): | 0.64 in |
| Thread (in): | 5/16-18 in | Width (in): | 0.53 in |
| Length (in): | 8 in | Product Type: | Rail Clamp (Splice) |
| Lock Nut: | 5/16-18 |
General Specifications
| UPC: | 787405074286 | Weight: | 0.54 LB |

