System Plast Rail Splice Clamp, Stainless Steel, 8" w/ Gap - VG-118-08G
Part #:VG-118-08G
Catalog #:VG-118-08G
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-118 |
| Duty Type: | Heavy | Product Line: | Conveying Components |
| Length (in): | 8 in | Width (in): | 0.53 in |
| Product Type: | Rail Clamp (Splice) | Measurement System: | Imperial |
| Component Series: | VG-118 | Bolt Length (in): | 0.64 in |
| Height (in): | 0.85 in | Thread (in): | 5/16-18 in |
| Base Diameter (in): | 0 in | Product Group: | Side Guide Solutions |
| Lock Nut: | 5/16-18 | Gap in Plate: | Gap |
General Specifications
| UPC: | 787405074293 | Weight: | 0.48 LB |

