System Plast Ratchet Handle (Male); Thread: M10 x 1.5, Handle Length: 3.13-in Stud Length: 1.97-in, Color: Black - RH-30-BK-MPM10-50
Part #:RH-30-BK-MPM10-50
Catalog #:RH-30-BK-MPM10-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Black | Material: | BLACK OXIDE COATED STEEL |
| Thread (Male/Female): | Male | Product Group: | Side Guide Solutions |
| Component Series: | RH-30 | Product Line: | Conveying Components |
| Handle Length (in): | 3.13 in | Measurement System: | Universal |
| Product Type: | Ratchet Handle (Male) | Thread (mm): | M10 x 1.5 mm |
| Overall Height (in): | 2.58 in | Torque Capacity [Max] (in-lb): | 250 in/lbs |
| Handle Size: | 30 - Large | Handle Material: | Reinforced polyamide |
| Stud Length (in): | 1.9685 in |
General Specifications
| UPC: | 787405456235 | Weight: | 0.43 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 1.25 IN | HTC: | 3926.90.2500 |
| Country of Origin: | United States of America |

