System Plast Reflector Mount, Polyamide, 1/2" Bore - VG-614-12
Part #:VG-614-12
Catalog #:VG-614-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Reflector Mount |
| Width (in): | 1.17 in | Component Series: | VG-614 |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Length (in): | 2.3 in | Product Line: | Conveying Components |
| Product Type: | Accessory and Sensor Support Components |
General Specifications
| UPC: | 787405260467 | Weight: | 0.10 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 1.17 IN |
| Packaged Height: | 1.00 IN |

