System Plast Rod End for Valu Guide Rail; Length: 1.43-in, for Rod Diameter: 1/2 or 5/8-in - VG-020-01
Part #:VG-020-01
Catalog #:VG-020-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ACETAL | Fastener: | #10-32 |
| Type: | Rod End for Valu Guide Rail | Product Line: | Conveying Components |
| Length (in): | 1.43 in | Product Group: | Side Guide Solutions |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Measurement System: | Universal |
| Component Series: | VG-020 | Thread (in): | 0 in |
| Width (in): | 1 in | Rod Diameter (in): | 1/2 or 5/8 in |
General Specifications
| UPC: | 726166201500 | Weight: | 0.05 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.45 IN |

