System Plast Rod Mounts; Series: VG-641, for Rod dia: 0.5-in - VG-641-K-12
Part #:VG-641-K-12
Catalog #:VG-641-K-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Rod Mount- SS- with Knob- 1/2" or 12mm Rod (Cross Ref. 13S00150) | Material: | Stainless Steel |
| Type: | Rod Mounts | Measurement System: | Universal |
| Product Group: | Side Guide Brackets and Accessories | Straight/Swivel: | Swivel |
| Component Series: | VG-641 | Product Line: | Conveying Components |
| Product Type: | Bracket (Rod Mount - SS) | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405498129 | Weight: | 0.19 LB |

