System Plast Rod Mounts; Series: VG-641, for Rod dia: 0.5-in - VG-641-R-12
Part #:VG-641-R-12
Catalog #:VG-641-R-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Rod Mount- SS- with Ratchet Handle-~1/2" or 12mm Rod (Cross Ref. 13S00158) |
| Type: | Rod Mounts | Product Type: | Bracket (Rod Mount - SS) |
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Component Series: | VG-641 | Straight/Swivel: | Swivel |
| Measurement System: | Universal | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405498228 | Weight: | 0.27 LB |

