System Plast Rod Mounts; Series: VG-641, for Rod dia: 0.5-in - VG-641T-K-12
Part #:VG-641T-K-12
Catalog #:VG-641T-K-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Rod Mount with Tabs- SS- with Knob-~1/2" or 12mm Rod (Cross Ref. 13S00162) |
| Type: | Rod Mounts | Base Diameter (in): | 0 in |
| Straight/Swivel: | Straight | Component Series: | VG-641 |
| Product Type: | Bracket (Rod Mount - SS) | Product Line: | Conveying Components |
| Product Group: | Side Guide Brackets and Accessories | Measurement System: | Universal |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405498280 | Weight: | 0.23 LB |

