System Plast Rod Mounts; Series: VG-641, for Rod dia: 0.625-in - VG-641-R-58
Part #:VG-641-R-58
Catalog #:VG-641-R-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Rod Mounts | Version: | Rod Mount- SS- with Ratchet Handle-~5/8" or 16mm Rod (Cross Ref. 13S00161) |
| Material: | Stainless Steel | Component Series: | VG-641 |
| Product Line: | Conveying Components | Product Group: | Side Guide Brackets and Accessories |
| Measurement System: | Universal | Straight/Swivel: | Swivel |
| Product Type: | Bracket (Rod Mount - SS) | Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405498266 | Weight: | 0.27 LB |

