System Plast Rod Mounts; Series: VG-641, for Rod dia: 0.625-in - VG-641T-K-58
Part #:VG-641T-K-58
Catalog #:VG-641T-K-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Rod Mounts |
| Version: | Rod Mount with Tabs- SS- with Knob-~5/8" or 16mm Rod (Cross Ref. 13S00165) | Base Diameter (in): | 0 in |
| Product Type: | Bracket (Rod Mount - SS) | Height (in): | 2.95 in |
| Component Series: | VG-641 | Width (in): | 2 in |
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Straight/Swivel: | Straight | Length (in): | 2 in |
| Measurement System: | Universal | Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405498327 | Weight: | 0.24 LB |

