System Plast Roller Combiner Rail: 1.48"W X 3.78"H X 39"L White Stainless Steel - RG-240H95W1000S
Part #:16689L
Catalog #:RG-240H95W1000S
KEY FEATURES
- Flexible roller modules for straight and curved sections.
- Designed for rugged boxes and containers.
- Low noise rollers.
- Excellent for accumulation areas.
- Long life and smooth operation.
- Easy and quick installation.
- Straps in reinforced polyamide. Acetal rollers and pin. Stainless steel profile and screws.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Max Temp (°F): | 180 °F |
| Height (in): | 3.78 in | Product Group: | Bead and Roller Guides |
| Color: | White | Profile: | Roller Combiner Rail |
| Length (in): | 9.65 in | Width (mm): | 37.6 mm |
| Height (mm): | 96 mm | Width (in): | 1.48 in |
| Measurement System: | Metric | Product Type: | Steel Channel Bead Wall |
| Material: | Stainless Steel | Pin Material: | Stainless Steel |
| Product Line: | Guide Products |
General Specifications
| UPC: | 726166553685 | Weight: | 11.02 LB |
| Packaged Length: | 39.00 IN | Packaged Width: | 1.48 IN |
| Packaged Height: | 3.78 IN |

