System Plast Roller Combiner Rail: 1.48"W X 4.76"H X 118"L White Stainless Steel - RG-240H70W3000G
Part #:16006L
Catalog #:RG-240H70W3000G
KEY FEATURES
- Flexible roller modules for straight and curved sections.
- Designed for rugged boxes and containers.
- Low noise rollers.
- Excellent for accumulation areas.
- Long life and smooth operation.
- Easy and quick installation.
- Straps in reinforced polyamide. Acetal rollers and pin. Zinc plated profile and stainless steel screws.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Surface Guide Material: | Acetal |
| Width (in): | 1.48 in | Product Line: | Guide Products |
| Length (in): | 9.65 in | Profile: | Roller Combiner Rail |
| Color: | White | Width (mm): | 37.6 mm |
| Product Type: | Steel Channel Bead Wall | Material: | Stainless Steel |
| Product Group: | Bead and Roller Guides | Height (in): | 4.76 in |
| Measurement System: | Metric | Pin Material: | POM |
| Height (mm): | 120.9 mm | FDA Compliant: | Yes |
General Specifications
| UPC: | 726166556952 | Weight: | 6.35 LB |
| Packaged Length: | 118.00 IN | Packaged Width: | 1.48 IN |
| Packaged Height: | 4.76 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

