System Plast Roller Combiner Rail: 1.5"W X 2.7"H X 36"L Beige Stainless Steel - VG-682-SS-2-3
Part #:VG-682-SS-2-3
Catalog #:VG-682-SS-2-3
KEY FEATURES
- Roller combiner.
- Low friction guiding surface.
- Excellent for combiner or accumulation areas.
- 10 ga stainless steel channel.
- Polyamide pin rails.
- 1/4 inch stainless steel pins, support larger loads
- Acetal rollers.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Pin Material: | Stainless Steel |
| Max Temp (°F): | 170 °F | Channel Material: | Stainless Steel |
| Surface Guide Material: | Acetal | Width (in): | 1.5 in |
| Product Group: | Bead and Roller Guides | Measurement System: | Imperial |
| Color: | Beige | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Profile: | Roller Combiner Rail | Width (mm): | 38.1 mm |
| Height (in): | 2.7 in | Minimum Bend Radius: | 18 |
| Height (mm): | 68.6 mm | Product Line: | Guide Products |
| Product Type: | Steel Channel Bead Wall | Length (in): | 36 in |
| Rail Size: | 2 | Pin Diameter (in): | 0.25 in |
| Design: | Roller Combiner | Steel Gauge (ga): | 10 |
| Maximum Deflection 24 in. Length: | 0.005 | Maximum Deflection 36 in. Length: | 0.017 |
| Bead Roller Width (in): | 0.76 in | Rolling Surface Height (in): | 1.85 in |
General Specifications
| UPC: | 787405268623 | Weight: | 8.00 LB |
| Packaged Length: | 36.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.70 IN |

