System Plast Roller Combiner Rail: 1.5"W X 2.7"H X 84"L Beige Stainless Steel - VG-682-SS-2-7
Part #:VG-682-SS-2-7
Catalog #:VG-682-SS-2-7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Channel Material: | Stainless Steel | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Product Type: | Steel Channel Bead Wall | Product Line: | Guide Products |
| Product Group: | Bead and Roller Guides | Minimum Bend Radius: | 18 |
| Measurement System: | Imperial | Width (in): | 1.5 in |
| Surface Guide Material: | Acetal | Length (in): | 82 in |
| Pin Material: | Stainless Steel | Material: | Galvanized Steel |
| Height (mm): | 51 mm | Width (mm): | 38.1 mm |
| Profile: | Roller Combiner Rail | Color: | Grey |
| Max Temp (°F): | 170 °F | Height (in): | 2 in |
General Specifications
| UPC: | 787405268661 | Weight: | 18.70 LB |

