System Plast Roller Combiner Rail: 1.5"W X 4.6"H X 96"L Beige Galvanized Steel - VG-682-PL-4-8
Part #:VG-682-PL-4-8
Catalog #:VG-682-PL-4-8
KEY FEATURES
- Roller combiner.
- Low friction guiding surface.
- Excellent for combiner or accumulation areas.
- 10 ga plated steel channel.
- Polyamide pin rails.
- 1/4 inch stainless steel pins, support larger loads
- Acetal rollers.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Channel Material: | Plated Steel | Pin Material: | Stainless Steel |
| Material: | Galvanized Steel | Max Temp (°F): | 170 °F |
| Surface Guide Material: | Acetal | Product Line: | Guide Products |
| Height (in): | 4.6 in | Length (in): | 96 in |
| Color: | Beige | Height (mm): | 116.8 mm |
| Minimum Bend Radius: | 18 | Width (in): | 1.5 in |
| Measurement System: | Imperial | Product Group: | Bead and Roller Guides |
| Product Type: | Steel Channel Bead Wall | Profile: | Roller Combiner Rail |
| Width (mm): | 38.1 mm | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Design: | Roller Combiner | Rail Size: | 4 |
| Pin Diameter (in): | 0.25 in | Maximum Pin Deflection: | 0.003 |
| Steel Gauge (ga): | 10 | Maximum Deflection 24 in. Length: | 0.004 |
| Maximum Deflection 36 in. Length: | 0.015 | Rolling Surface Height (in): | 3.78 in |
| Bead Roller Width (in): | 0.76 in |
General Specifications
| UPC: | 787405268289 | Weight: | 31.20 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 4.60 IN |

