System Plast Roller Combiner Rail: 1.5"W X 6.48"H X 120"L Beige Galvanized Steel - VG-682-PL-6-10
Part #:VG-682-PL-6-10
Catalog #:VG-682-PL-6-10
KEY FEATURES
- Roller combiner.
- Low friction guiding surface.
- Excellent for combiner or accumulation areas.
- 10 ga plated steel channel.
- Polyamide pin rails.
- 1/4 inch stainless steel pins, support larger loads
- Acetal rollers.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 170 °F | Surface Guide Material: | Acetal |
| Channel Material: | Plated Steel | Pin Material: | Stainless Steel |
| Material: | Galvanized Steel | Width (mm): | 38.1 mm |
| Product Type: | Steel Channel Bead Wall | Color: | Beige |
| Width (in): | 1.5 in | Length (in): | 120 in |
| Height (mm): | 164.6 mm | Height (in): | 6.48 in |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Profile: | Roller Combiner Rail |
| Minimum Bend Radius: | 18 | Product Line: | Guide Products |
| Product Group: | Bead and Roller Guides | Measurement System: | Imperial |
| Design: | Roller Combiner | Pin Diameter (in): | 0.25 in |
| Maximum Pin Deflection: | 0.01 | Rail Size: | 6 |
| Steel Gauge (ga): | 10 | Maximum Deflection 36 in. Length: | 0.014 |
| Maximum Deflection 24 in. Length: | 0.004 | Bead Roller Width (in): | 0.76 in |
| Rolling Surface Height (in): | 5.66 in |
General Specifications
| UPC: | 787405268395 | Weight: | 51.30 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 6.48 IN |

