System Plast Roller Combiner Rail: 1.5"W X 6.48"H X 48"L Beige Stainless Steel - VG-682-SS-6-4
Part #:VG-682-SS-6-4
Catalog #:VG-682-SS-6-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 170 °F | Minimum Bend Radius: | 18 |
| Profile: | Roller Combiner Rail | Width (in): | 1.5 in |
| Material: | Galvanized Steel | Product Line: | Guide Products |
| Channel Material: | Plated Steel | Width (mm): | 38.1 mm |
| Product Group: | Bead and Roller Guides | Surface Guide Material: | Acetal |
| Length (in): | 48 in | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Measurement System: | Imperial | Pin Material: | Stainless Steel |
| Color: | Grey | Height (in): | 6 in |
| Height (mm): | 152.5 mm | Product Type: | Steel Channel Bead Wall |
General Specifications
| UPC: | 787405268821 | Weight: | 20.50 LB |

