System Plast Roller Combiner Rail: 1.5"W X 6.48"H X 96"L Beige Stainless Steel - VG-682-SS-6-8
Part #:VG-682-SS-6-8
Catalog #:VG-682-SS-6-8
KEY FEATURES
- Roller combiner.
- Low friction guiding surface.
- Excellent for combiner or accumulation areas.
- 10 ga stainless steel channel.
- Polyamide pin rails.
- 1/4 inch stainless steel pins, support larger loads
- Acetal rollers.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Stainless Steel | Material: | Stainless Steel |
| Surface Guide Material: | Acetal | Channel Material: | Stainless Steel |
| Max Temp (°F): | 170 °F | Profile: | Roller Combiner Rail |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Length (in): | 96 in |
| Height (in): | 6.48 in | Width (in): | 1.5 in |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Color: | Beige | Product Type: | Steel Channel Bead Wall |
| Product Group: | Bead and Roller Guides | Width (mm): | 38.1 mm |
| Height (mm): | 164.6 mm | Minimum Bend Radius: | 18 |
General Specifications
| UPC: | 787405268869 | Weight: | 41.00 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 6.48 IN |

