System Plast Roller Combiner Rail: 1.5"W X 8.38"H X 24"L Beige Stainless Steel - VG-682-SS-8-2
Part #:VG-682-SS-8-2
Catalog #:VG-682-SS-8-2
KEY FEATURES
- Roller combiner.
- Low friction guiding surface.
- Excellent for combiner or accumulation areas.
- 10 ga stainless steel channel.
- Polyamide pin rails.
- 1/4 inch stainless steel pins, support larger loads
- Acetal rollers.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Surface Guide Material: | Acetal |
| Pin Material: | Stainless Steel | Channel Material: | Stainless Steel |
| Max Temp (°F): | 170 °F | Profile: | Roller Combiner Rail |
| Height (mm): | 212.9 mm | Measurement System: | Imperial |
| Product Group: | Bead and Roller Guides | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Width (in): | 1.5 in | Height (in): | 8.38 in |
| Length (in): | 24 in | Color: | Beige |
| Width (mm): | 38.1 mm | Product Type: | Steel Channel Bead Wall |
| Product Line: | Guide Products | Minimum Bend Radius: | 18 |
| Rail Size: | 8 | Design: | Roller Combiner |
| Maximum Pin Deflection: | 0.023 | Pin Diameter (in): | 0.25 in |
| Steel Gauge (ga): | 10 | Maximum Deflection 36 in. Length: | 0.013 |
| Maximum Deflection 24 in. Length: | 0.004 | Rolling Surface Height (in): | 7.62 in |
| Bead Roller Width (in): | 0.76 in |
General Specifications
| UPC: | 787405268890 | Weight: | 13.40 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 8.38 IN |

