System Plast Rotating Cross Clamp-~1/2" Rod to 1/2" Rod - VG-629R-12-12
Part #:VG-629R-12-12
Catalog #:VG-629R-12-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-629R |
| Component Series: | VG-629R | Length (in): | 2.37 in |
| Measurement System: | Universal | Product Type: | Accessory and Sensor Support Components |
| Height (in): | 2 in | Width (in): | 1.16 in |
| Product Group: | Side Guide Solutions | Product Line: | Conveying Components |
| Rod Diameter (in): | .5 in |
General Specifications
| UPC: | 787405498068 | Weight: | 0.19 LB |

