System Plast Round Rail Guide: 0.67"W X 0.67"H X 120"L White UHMW-PE - VG-SS316-R-10
Part #:VG-SS316-R-10
Catalog #:VG-SS316-R-10
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- 316 stainless steel sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Sheath Material: | 316 Stainless Steel |
| Material: | UHMW-PE | Product Type: | Conical Guides |
| Product Line: | Guide Products | Length (in): | 120 in |
| Color: | White | Height (mm): | 17 mm |
| Product Group: | Guide RAILs | Measurement System: | Imperial |
| Width (mm): | 17 mm | Width (in): | 0.67 in |
| Sheath Thickness (in): | 0.078 in | Minimum Bend Radius: | 3 |
| Height (in): | 0.67 in | Profile: | Round Rail Guide |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405471986 | Weight: | 0.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.67 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

