System Plast Round Rail Guide: 0.67"W X 0.67"H X 48"L White UHMW-PE - VG-GSR-4
Part #:VG-GSR-4
Catalog #:VG-GSR-4
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Galvanized | Max Temp (°F): | 180 °F |
| Length (in): | 48 in | Profile: | Round Rail Guide |
| Height (mm): | 17 mm | Minimum Bend Radius: | 3 |
| Measurement System: | Imperial | Product Group: | Guide RAILs |
| Height (in): | 0.67 in | Width (mm): | 17 mm |
| Product Line: | Guide Products | Width (in): | 0.67 in |
| Product Type: | Conical Guides | Color: | White |
| Sheath Thickness (in): | 0.078 in | Material: | UHMW-PE |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405398924 | Weight: | 0.42 LB |
| Packaged Width: | 0.67 IN | Packaged Height: | 0.67 IN |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

