System Plast Safety Cap; Length: -in, for Rod Diameter: 1/2-in - VG-200-225-12-B
Part #:VG-200-225-12-B
Catalog #:VG-200-225-12-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Safety Cap | Material: | RUBBER |
| Base Diameter (in): | 0 in | Component Series: | VG-200 |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Line: | Conveying Components |
| Thread (in): | 0 in | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405169142 | Weight: | 0.10 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.00 IN |

