System Plast Sensor Mount- Stainless Steel- 5"~for VG-022 and 18mm Sensor - VG-612-50-18
Part #:VG-612-50-18
Catalog #:VG-612-50-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Sensor Mount | Width (in): | 1 in |
| Sensor (mm): | 18 mm | Material: | Stainless Steel |
| Thickness (in): | 0.13 in | Component Series: | VG-612 |
| Product Type: | Accessory and Sensor Support Components | Product Group: | Side Guide Solutions |
| Length (in): | 5 in | Measurement System: | Universal |
| Product Line: | Conveying Components | Sensor Hole Diameter (in): | Ø .48 for 12 mm sensor in |
General Specifications
| UPC: | 787405260436 | Weight: | 0.15 LB |

