System Plast SINGLE CLAMP FOR 12 MM ROD (KIT)~BOLT IN STAINLESS STEEL NUT NICKLE FG12 - CL-RD12-P
Part #:13721
Catalog #:CL-RD12-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Black | Height (mm): | 26 mm |
| Product Line: | Conveying Components | Measurement System: | Metric |
| Type: | Clamps for Round Side Guides | Length (mm): | 34.5 mm |
| Product Group: | Side Guide Solutions | Product Type: | Rail Clamp (Single) |
| Component Series: | CL-RD | Material: | POLYAMIDE |
| Width (mm): | 27 mm | Rail Centers (in): | Single Rail in |
| Rod Diameter (mm): | 12 mm |
General Specifications
| UPC: | 787405112926 | Weight: | 0.06 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 1.10 IN |

