System Plast SINGLE CLAMP W/ ROD REINFORCED POLYAMIDE~BOLT IN STAINLESS STEEL DP 12 FG 12 - CL-RD12-P12100M
Part #:13722
Catalog #:CL-RD12-P12100M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Polyamide | Measurement System: | Metric |
| Type: | Clamps for Round Side Guides | Width (mm): | 27 mm |
| Product Line: | Conveying Components | Rail Centers (in): | Single Rail in |
| Height (mm): | 26 mm | Product Group: | Side Guide Solutions |
| Length (mm): | 34.5 mm | Component Series: | CL-RD |
| Product Type: | Rail Clamp (Single) | Color: | Black |
| Rod Diameter (mm): | 12 mm | Hole Shape: | Round |
General Specifications
| UPC: | 787405112933 | Weight: | 0.69 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.45 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

