System Plast SINGLE RAIL CLAMP, 316 STAINLESS STEEL FOR 5/16" OR M8 FASTENER - VG-012-01-316
Part #:VG-012-01-316
Catalog #:VG-012-01-316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-012 |
| Fastener: | 5/16 or M8 | Duty Type: | Heavy |
| Product Group: | Side Guide Solutions | Distance between Hole and Rail center (in): | 0.75 in |
| Height (in): | 0.75 in | Measurement System: | Universal |
| Length (in): | 1.5 in | Product Line: | Conveying Components |
| Width (in): | 1.5 in | Product Type: | Rail Clamp (Single) |
| Component Series: | VG-012 | Steel Gauge (ga): | 14 |
| Hole Shape: | Round |
General Specifications
| UPC: | 787405019430 | Weight: | 0.10 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.57 IN |

