System Plast Single Rail Clamp, 316 Stainless Steel,~Square Hole - VG-012-03-SH-316
Part #:VG-012-03-SH-316
Catalog #:VG-012-03-SH-316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-012 |
| Duty Type: | Heavy | Fastener: | 5/16 or M8 |
| Length (in): | 1.5 in | Width (in): | 3 in |
| Product Type: | Rail Clamp (Single) | Distance between Hole and Rail center (in): | 0.75 in |
| Base Diameter (in): | 0 in | Height (in): | 0.75 in |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Component Series: | VG-012 |
| Steel Gauge (ga): | 14 | Hole Shape: | Square |
General Specifications
| UPC: | 787405019560 | Weight: | 0.18 LB |

