System Plast Single Rail Clamp- Stainless Steel- 3"-~Square Hole - VG-012-03-SH
Part #:VG-012-03-SH
Catalog #:VG-012-03-SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Fastener: | 5/16 or M8 |
| Duty Type: | Heavy | Series: | VG-012 |
| Product Line: | Conveying Components | Length (in): | 1.5 in |
| Distance between Hole and Rail center (in): | 0.75 in | Height (in): | 0.75 in |
| Base Diameter (in): | 0 in | Width (in): | 3 in |
| Product Group: | Side Guide Solutions | Product Type: | Rail Clamp (Single) |
| Component Series: | VG-012 | Measurement System: | Universal |
| Steel Gauge (ga): | 14 | Hole Shape: | Square |
General Specifications
| UPC: | 787405019553 | Weight: | 0.15 LB |

