System Plast SINGLE RAIL CLAMP, STAINLESS STEEL FOR 5/16" OR M8 FASTENER - VG-012-01
Part #:VG-012-01
Catalog #:VG-012-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-012 | Fastener: | 5/16 or M8 |
| Duty Type: | Heavy | Material: | Stainless Steel |
| Height (in): | 0.75 in | Width (in): | 1.5 in |
| Length (in): | 1.5 in | Component Series: | VG-012 |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Product Type: | Rail Clamp (Single) | Measurement System: | Universal |
| Distance between Hole and Rail center (in): | 0.75 in | Steel Gauge (ga): | 14 |
| Hole Shape: | Round |
General Specifications
| UPC: | 662288969709 | Weight: | 0.10 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.57 IN |

