System Plast Single Rail Clamp- Stainless Steel- Square Hole - VG-012-SH
Part #:VG-012-SH
Catalog #:VG-012-SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | 5/16 or M8 | Series: | VG-012 |
| Duty Type: | Heavy | Material: | Stainless Steel |
| Product Type: | Rail Clamp (Single) | Height (in): | 0.75 in |
| Measurement System: | Universal | Product Line: | Conveying Components |
| Component Series: | VG-012 | Product Group: | Side Guide Solutions |
| Distance between Hole and Rail center (in): | 0.75 in | Length (in): | 1.5 in |
| Width (in): | 1.5 in | Steel Gauge (ga): | 14 |
| Hole Shape: | Square |
General Specifications
| UPC: | 787405023284 | Weight: | 0.09 LB |
| Packaged Length: | 5.05 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.50 IN |

