System Plast Single Rail Clip, Acetal - VG-016-02
Part #:VG-016-02
Catalog #:VG-016-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | 5/16 | Material: | ACETAL |
| Series: | VG-016 | Duty Type: | Light Duty |
| Length (in): | 1.14 in | Measurement System: | Universal |
| Component Series: | VG-016 | Width (in): | 0.98 in |
| Product Line: | Conveying Components | Product Type: | Rail Clamp (Single) |
| Product Group: | Side Guide Solutions | Height (in): | 1.08 in |
General Specifications
| UPC: | 726166196486 | Weight: | 0.10 LB |
| Packaged Length: | 0.98 IN | Packaged Width: | 1.14 IN |
| Packaged Height: | 0.78 IN | HTC: | 3926.90.8500 |
| Country of Origin: | Mexico |

