System Plast Single Rail Clip- Stainless Steel- 16mm - VG-015M-01
Part #:VG-015M-01
Catalog #:VG-015M-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Duty Type: | Heavy | Thread (mm): | M8 mm |
| Material: | Stainless Steel | Series: | VG-015 |
| Measurement System: | Metric | Product Group: | Side Guide Solutions |
| Bolt Length (mm): | 16 mm | Height (in): | 0.89 in |
| Product Line: | Conveying Components | Component Series: | VG-015M |
| Base Diameter (in): | 0 in | Width (in): | 1 in |
| Product Type: | Rail Clamp (Single) | Recommended Torque (N-m): | 26 N·m |
| Recommended Torque (ft-lb): | 19 ft/lbs |
General Specifications
| UPC: | 787405033672 | Weight: | 0.10 LB |

