System Plast Single Rail Clip- Stainless Steel- 19mm - VG-015M-02
Part #:VG-015M-02
Catalog #:VG-015M-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-015 | Thread (mm): | M8 mm |
| Duty Type: | Heavy | Material: | Stainless Steel |
| Base Diameter (in): | 0 in | Width (in): | 1 in |
| Bolt Length (mm): | 19 mm | Height (in): | 0.89 in |
| Product Line: | Conveying Components | Component Series: | VG-015 |
| Product Group: | Side Guide Solutions | Measurement System: | Metric |
| Product Type: | Rail Clamp (Single) | Recommended Torque (ft-lb): | 19 ft/lbs |
| Recommended Torque (N-m): | 26 N·m |
General Specifications
| UPC: | 787405033696 | Weight: | 0.08 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.55 IN |

