System Plast Single Rail Clip, Stainless Steel, 5/8"~Stud - VG-015-01
Part #:VG-015-01
Catalog #:VG-015-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-015 | Material: | Stainless Steel |
| Duty Type: | Heavy | Width (in): | 1 in |
| Product Group: | Side Guide Solutions | Product Line: | Conveying Components |
| Product Type: | Rail Clamp (Single) | Height (in): | 0.89 in |
| Thread (in): | 5/16 in | Component Series: | VG-015 |
| Bolt Length (in): | 0.64 in | Base Diameter (in): | 0 in |
| Measurement System: | Imperial | Recommended Torque (N-m): | 26 N·m |
| Recommended Torque (ft-lb): | 19 ft/lbs |
General Specifications
| UPC: | 787405033580 | Weight: | 0.10 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 1.27 IN |

