System Plast Sliding Splice Clamp - 6" - VG-113S-06
Part #:VG-113S-06
Catalog #:VG-113S-06
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-113S | Material: | Stainless Steel |
| Base Diameter (in): | 0 in | Sliding Adjustment (in): | 2 Max. in |
| Component Series: | VG-113 | Product Type: | Rail Clamp (Sliding) |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Product Line: | Conveying Components | Length (in): | 6 in |
General Specifications
| UPC: | 787405069770 | Weight: | 0.47 LB |

